Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
MCFHA, MCFHB, MCFHC - Cartridge Heaters - Lead Wire, Flange Selectable Type
Bill of material
MCFHA8-50-V100-W50-B100-N
PN
Part No.
MATB
Material of Body
304 Stainless Steel
MATT
Material of Terminal
Copper (Tin Plating)
MATF
Material of Flange
SUS Materials
MOT
Maximum Operating Temperature (deg Celsius)
600
TS
Type Selection
D
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
VS
V (Voltage Selection)
V
W
W (Electric Power) 10W Increment
W
TP
F Lead Wire Type
HRLW
Heat Resistance of Lead Wire (deg Celsius)
180
F
F (Lead Wire Length) 10mm Increment
mm
Enter value for F
F (Lead Wire Length) 10mm Increment
mm
cm
inch
ft
ST
Terminal Selection
EPD
Electric Power Density
W/cm**2
D1
Shape C D1
0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models