Catalog navigation
Wybór modelu CAD
Dostępne producty: 5
HELP_VARIABLE
Company
Misumi
Description
MCHLHCA, MCHLHBCA, MCHLHCCA, MCHLHCB, MCHLHBCB, MCHLHCCB - Cartridge Heaters - High Temperature Type/L Dimension, Electric Power (Wat) Specified - Uniform Heating Type
Bill of material
MCHLHCA8-150-V100-50-F300-N
PN
Part No.
MATB
Material of Body
Incoloy
MATF
Material of Flange
304 Stainless Steel
MATLW
Material of Lead Wire
Glass Fiber Coating
HRLW
Heat Resistance Temperature of Lead Wire (deg Celsius)
180
MOT
Maximum Operating Temperature (deg Celsius)
900
TS
Type Selection
WR
Winding Ratio
D
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
VS
V (Voltage) Selection
V
W
W (Electric Power) 10W Increment
W
LT
Lead Wire Type
F
F (Lead Wire Length)
mm
Enter value for F
F (Lead Wire Length)
mm
cm
inch
ft
ST
Type of Terminal Selection
EPD
Electric Power Density
W/cm**2
NOSS
Nominal Size of Screw
M4
D1
Shape C D1
0 mm
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Użytkownicy, którzy to oglądali, również byli zainteresowani
Previews
3D
2D
Pobierz modele CAD