Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
MCHLSCA, MCHLSCB - Cartridge Heaters - L-Shaped No Step - Uniform Heating Type
Bill of material
MCHLSCA8-150-V100-W80-B100-N
PN
Part Number
TS
Winding Ratio
D
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
VS
V (Voltage Selection)
V
W
W (Electric Power) 10W Increment
W
TP
Lead Wire Type
F
F (Lead Wire Length) 10mm Increment
mm
Enter value for F
F (Lead Wire Length) 10mm Increment
mm
cm
inch
ft
ST
Type of Terminal Selection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    RUWA
    ebea KPE-300
    RUWA
    ebea KP-1100
    Misumi
    MCHLS - Cartridge Heaters - L-Shaped No Step -
    RUWA
    ebea KPE-100
    RUWA
    ebea KP-100
    RUWA
    ebea KP-300
    RUWA
    RUWA DIBE Type L
    RUWA
    ebea KP-1200
    RUWA
    euro ID Type G
    Misumi
    MCHLCA, MCHLCB, MCHZLCA, MCHZLCB - Cartridge Heaters - L-Shaped - Uniform Heating Type
    RUWA
    RUWA RB Tube reinforcement system
    RUWA
    euro RSH active
    RUWA
    ebea KP-700
Previews
3D
2D
Download CAD models