Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
MCHNP - Far Infrared Panel Heaters
Bill of material
MCHNP4030
PN
Part No.
MATPF
Material of Plate Frame
304 Stainless Steel
MATPS
Material of Plate Surface
Aluminum and Far Infrared Coating
MATT
Material of Thermocouple
NO
No.
A
400 mm
B
300 mm
AA
a
368 mm
BB
b
268 mm
W
W Electric Power
1000 W
V
V Voltage
200 V
MST
Maximum Surface Temperature (deg Celsius)
250
TU
Thermocouple Used
WT
Weight
6 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models