Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
MCHPCA, MCHPCB, MCHPACA, MCHPACB, MCHPBCA, MCHPBCB - Cartridge Heaters - Heat Generator Part Length Specified - Uniform Heating Type
Bill of material
MCHPCA8-150-H5-N40-V100-W50-B100-N
PN
Part No.
TS
Type Selection
WS
Winding Ratio
D
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
H
H 1mm Increment
mm
Enter value for H
H 1mm Increment
mm
cm
inch
ft
N
N 1mm Increment
mm
Enter value for N
N 1mm Increment
mm
cm
inch
ft
VS
V (Voltage) Selection
V
W
W (Electric Power) 10W Increment
W
TP
F Lead Wire Type
F
F (Lead Wire Length) 10mm Increment
mm
Enter value for F
F (Lead Wire Length) 10mm Increment
mm
cm
inch
ft
ST
Terminal Selection
EPD
Electric Power Density
W/cm**2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models