Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Misumi
Description
MCHSR - Cartridge Heaters - Configurable L, W & F
Bill of material
MCHSR12-50-V100-W50-G100
PN
Part Number
D
mm
L
L 5mm Increment
mm
Enter value for L
L 5mm Increment
mm
cm
inch
ft
VS
V Voltage Selection
V
W
W Electric Power 10W Increment
W
FTYPE
Lead Wire Type
F
F Length of Lead Wire 10 mm Increments
mm
Enter value for F
F Length of Lead Wire 10 mm Increments
mm
cm
inch
ft
SLWP
Lead Wire Protection Selection
ST
Type of Terminal Selection
EPD
Electric Power Density
W/cm2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models