Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
MCHXACA, MCHXACB, MCHXBCA, MCHXBCB - Cartridge Heaters - Lead Wire Protected with Knurled Flange - Uniform Heating Type
Bill of material
MCHXACA8-150-V100-W50-B100-N-N
PN
Part No.
SHP
Shape of Flange
WS
Winding Ratio
D
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
VS
V Voltage Selection
V
W
W Electric Power 10W Increment
W
FTYPE
F Type of Lead Wire
F
F (Lead Wire Length) 10mm Increment
mm
Enter value for F
F (Lead Wire Length) 10mm Increment
mm
cm
inch
ft
SLWP
Selection of Lead Wire Protection
ST
Selection of Terminal
EPD
Electric Power Density
W/cm2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models