Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
MCLKA, MCLFA, MCLFB - Cartridge Heaters - L-Shaped Reinforcement Type (Standard/with Flexible Tube)
Bill of material
MCLKA8-50-V100-W50-B300-N
PN
Part No.
MATB
Material of Body
304 Stainless Steel
MATT
Material of Terminal
Copper (Tin Plating)
MATF
Material of Flange
SUS Materials
MOT
Maximum Operating Temperature
600 deg Celsius
TS
Type Selection
D
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
VS
V (Voltage Selection)
V
W
W (Electric Power) 10W Increment
W
TP
F Lead Wire Type
HRLW
Heat Resistance of Lead Wire (deg Celsius)
180
F
F (Lead Wire Length) 10mm Increment)
mm
Enter value for F
F (Lead Wire Length) 10mm Increment)
mm
cm
inch
ft
ST
Terminal Selection
EPD
Electric Power Density
W/cm**2
NOSS
Nominal Size of Screw
-
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models