Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
MINDMAN
Description
MCMJ - Pen cylinders
Bill of material
MCMJ-11-6-15-R
MODEL
Model
MCMJ
STYLE
Style
TUBE
Tube I.D.
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
MG
Magnet
ECT
End cover type
MT
Mounting type
JOINT
Joint
SWITCH
Sensor switch
WL
Wire length
NSW
Number of sensor switch
A
15 mm
B
mm
B1
mm
B2
mm
C
mm
CD
mm
CX
mm
C1
mm
C2
mm
D
mm
F
8 mm
GA
mm
H
28 mm
H1
4 mm
H2
mm
MM
ND
mm
NN
R
mm
T
mm
U
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models