Catalog navigation
CADモデル選択
選択可能な製品数: 26
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
MCP pneimatic clamping - miniature closing with pneumatic pressure
Bill of material
MCP1500MW
BESTELLNUM
item number
ADAPTERPLA
adapting plate item number
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
SCHIENTYP
type of guide rail
GROESSE
size
WAGENTYP
type of carriage
HALTEKRAFT
fixing power
N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
OW
Clamping width
mm
D
fastening surface/rail base
mm
X
fastening surface/rail base without adapting plate
mm
T
thickness of adapting plate
mm
A
width
mm
BMAX
max. length
mm
C
clearance
mm
E
casing height
mm
A1
position of mounting holes
mm
B1
length of casing
mm
B2
position of mounting holes
mm
B3
fixing holes / length
mm
H1
casing height
mm
G
fastening screw thread
G1
air connection
M3
H
depth of fastening screw thread
mm
X1
air filter horizontal
mm
Y1
air filter vertical
mm
X2
air connection horizontal
mm
Y2
air connection vertical
mm
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)