Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MCRYL - Aluminium Carriers - AB Dimension Configurable Type
Bill of material
MCRYL-510-410-JA75-JB75-R
PN
Part No.
MCRYL-510-410-JA75-JB75-R
TP
Type Selection
MCRYL
MATF
Material of Frame
Aluminum
STF
Surface Treatment of Frame
Anodizing
MATCB
Material of Caster Body
Low Carbon Steel
STCB
Surface Treatment of Caster Body
Trivalent Chromate
MATCW
Material of Caster Wheel
Synthetic Rubber (Black)
A
A 10mm Increment
mm
Enter value for A
A 10mm Increment
mm
cm
inch
ft
B
B 10mm Increment
mm
Enter value for B
B 10mm Increment
mm
cm
inch
ft
CTSA
Caster Type Selection Side a (2 pcs.)
CTSB
Caster Type Selection Side b (2 pcs.)
ACD
D Attached Caster Wheel Diameter
75 mm
ACH
Attached Caster Entire Height
93 mm
UL
Uniform Load
1920 N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models