Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
MINDMAN
Description
MCSQ - Slide cylinder
Bill of material
MCSQ-6-10
MODEL
Model
MCSQ
TUBEID
Tube I.D
mm
TYPE
type
Blank:Standard mm
STROKE
Stroke
mm
STRADJ
stradj
mm
ADJUSTER
Stroke adjuster
mm
SENSOR
Sensor
mm
SENSORNUM
Sensor switch number
mm
POS
Position of rod
mm
Enter value for POS
Position of rod
mm
cm
inch
ft
F
mm
G
mm
GA
13.000 mm
H
mm
HA
mm
I
mm
J
17.000 mm
K
mm
KA
0.000 mm
M
mm
N
4.000 mm
NA
mm
NN
2.000 mm
Z
mm
ZZ
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models