Catalog navigation
CAD model selection
Selectable products: 60
HELP_VARIABLE
Company
SFS
Description
MDC - Concrete fastener for sandwich elements
Bill of material
SFS MDC-S16-7,5x365 Concrete fastener for sandwich elements
CNSORDERNO
Description
TYP
Type
MDC
KOPF
Head shape
Hex head
DS
Washer variant
TEXT1
Text Line 1 (Product)
Concrete fastener for sandwich elements
TEXT2
Text Line 2 (Product)
Fastener: Carbon steel
TEXT3
Text Line 3 (Product)
CL
Clamping lenght
mm
TFIX
tfix
mm
MAT
Material
Carbon steel
L
Lenght
mm
D1
Head diameter
12 mm
D2
Diameter
7.5 mm
DW
mm
SW
8 mm
GW
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models