Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
CKD
Description
MDC2 - YL with switch
Bill of material
MDC2-YL-6-4-F0H-R
TYPE
Model No.
MDC2-YL
BORE
Bore size
mm
STROKE
Stroke
mm
SWM
Switch model No.
SLD
Lead wire direction
LWL
Lead wire length
SWP
Switch quantity
POS
Stroke position
mm
Enter value for POS
Stroke position
mm
cm
inch
ft
INFOTEXT
Product information
Product information
A
mm
B
mm
C
mm
D
mm
E
F
G
3.2 mm
H
mm
J
mm
K
mm
L
2.5 mm
M
mm
O
7 mm
N
mm
P
3 mm
Q
mm
R
mm
S
mm
T
mm
U
3.2 mm
XX
2.5 mm
Y
mm
HD
mm
RD
mm
X
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models