Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Nippon Pulse Motor (USA)
Description
MDH-60 - Miniature AC Servomotor
Bill of material
MDH-6006
PN
Part No.
BD
Body Diameter
60.0 mm
BL
Body Length
mm
MAXT
Max Torque
Nm
RT
Rated Torque
Nm
CST
Continuous Stall Torque
Nm
MAXS
Max Speed
300 rpm
RS
Rated Speed
300 rpm
MAXER
Max Encoder Resolution
Incremental: 2,000,000 (Multiplication by 4)/ Absolute: 1,058,576 (20 bit) P/R
IP
Input Power (driver input)
48 DCV
PP
Peak Power
W
PPR
Peak Power Rate
kW/s
PAC
Peak Armature Current
Arms
RAC
Rated Armature Current*
Arms
VC
Voltage Constant
V/krpm
TC25
Torque Constant (at 25 C)
Nm/Arms
LAR25
Line Armature Resistance (at 25 C)
Ω
LAI
Line Armature Inductance
mH
RP
Rotor Poles
16 P
MOI
Moment of Inertia (J)
g cm2
PRLFR
Permissible Radial Load (Fr)
320 N
PALFA
Permissible Axial Load (Fa)
160 N
MASS
Mass
kg
SH
Standard Heatsink
200 x 200 x 10 Aluminum
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models