目錄: SFS
Created: 23.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SFS
SFS MDH-8X140 Isolationsanker Polypropylen
SFS
Rainscreen
Application Index
First level fixing
Fixing insulation boards with plastic anchors
Powered by
CAD模型選擇
{sfs_intec/bu_rs/anwendungsbezogen/first_level_fixing/fixing_insolation_boards/mdh.prj},{NB=SFS MDH-8X140},{CNSORDERNO=MDH-8X140},{TYP=MDH},{TEXT1=insulation anchor},{TEXT2=Polypropylene},{MAT=PP},{D=90},{L=140},{D2=8},{GW=13.2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
SFS
Description
MDH
Bill of material
SFS MDH-8X140 Isolationsanker Polypropylen
CNSORDERNO
Beschreibung
MDH-8X140
MDH-8X140
TYP
Typ
MDH
TEXT1
Text Line 1 (Produkt)
Isolationsanker
TEXT2
Text Line 2 (Produkt)
Polypropylen
MAT
Material
PP
D
Durchmesser
90
mm
L
140
140
mm
D2
8
mm
GW
Gewicht
13.2
13.2
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求