Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0001-01 - Geometry
Bill of material
MDSL0001-01
MN
Model Number
MDSL0001-01
MP
Mounting Positions
LO
Conduit Hole Position
A
178.0 mm
AA
28.2 mm
AB
178.63 mm
AC
143 mm
AE
88.9 mm
AF
58 mm
B
149 mm
BA
57.15 mm
C
336.3 mm
D
88.9 mm
G
10 mm
J
40 mm
H
8.73125 mm
E
69.85 mm
ES
36 mm
F2
2F
127.0 mm
NW
N-W
57.15 mm
M
115.5 mm
O
189.74 mm
P
201.68 mm
R
19.5 mm
S
4.812 mm
U
22.225 mm
V
50.8 mm
XL
134.2296 mm
XN
115 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models