Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0001-06 - Geometry
Bill of material
MDSL0001-06
MN
Model Number
MDSL0001-06
MP
Mounting Positions
LO
Conduit Hole Position
A
378 mm
AA
62.8 mm
AB
350.3883 mm
AC
281 mm
AE
203 mm
AF
140 mm
B
385 mm
BA
133.35 mm
C
793.1 mm
D
203 mm
G
23 mm
J
80 mm
H
17.4525 mm
E
158.75 mm
ES
98.425 mm
F2
2F
304.8 mm
NW
N-W
133.35 mm
M
281.5 mm
O
403 mm
P
390 mm
R
46.863 mm
S
12.75 mm
T
60 mm
U
53.975 mm
V
127 mm
XL
244.4588 mm
XN
178 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Toshiba
    MDSL0031-06 - Geometry
    Toshiba
    MDSL0001-07-TS - Geometry
    Toshiba
    MDSL0001-07 - Geometry
    Toshiba
    MDSL0062-04 - Geometry
    Toshiba
    MDSL0151-04-250HP-HEFF - Geometry
    Toshiba
    MDSL0151-08-440LP-PREM - Geometry
    Toshiba
    MDSL0051-11C-USS - 509USS ODP Geometry
    Toshiba
    MDSL0051-11B-USS-EQPIII - 507USS ODP Geometry
    Toshiba
    MDSLV0246-07-2P - Geometry
    Toshiba
    MDSL0171-16 - Geometry
    Toshiba
    MDSL0031-05 SS - Geometry
    Toshiba
    MDSL0051-11C-USS-EQPIII - 509USS ODP Geometry
    Toshiba
    TDL04 - Geometry
    Toshiba
    MDSL0151-08-440HP-PREM - Geometry
Previews
3D
Dimension
2D
Download CAD models