Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0001-07 - Geometry
Bill of material
MDSL0001-07
MN
Model Number
MDSL0001-07
MP
Mounting Positions
LO
Conduit Hole Position
A
416 mm
AA
91 mm
AB
370.3883 mm
AC
301 mm
AE
228.5 mm
AF
140 mm
B
391 mm
BA
149.225 mm
C
856.525 mm
D
228.5 mm
G
19 mm
J
80 mm
K
120 mm
H
17.4625 mm
E
177.8 mm
ES
107.95 mm
F2
2F
311.15 mm
NW
N-W
149.225 mm
M
299.5 mm
O
460 mm
P
440 mm
R
51.333 mm
S
15.925 mm
T
71 mm
U
60.325 mm
V
142.875 mm
XL
244.4588 mm
XN
178 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models