Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0001-07-TS - Geometry
Bill of material
MDSL0001-07TS
MN
Model Number
MDSL0001-07TS
MP
Mounting Positions
LO
Conduit Hole Position
A
416 mm
AA
91 mm
AB
370.3883 mm
AC
301 mm
AE
228.5 mm
AF
140 mm
B
391 mm
BA
149.225 mm
C
802.55 mm
D
228.5 mm
G
19 mm
J
80 mm
K
120 mm
H
17.4625 mm
E
177.8 mm
ES
50.80 mm
F2
2F
311.15 mm
NW
N-W
95.25 mm
M
299.5 mm
O
460 mm
P
440 mm
R
40.411 mm
S
12.75 mm
T
71 mm
U
47.625 mm
V
88.9 mm
XL
244.4588 mm
XN
178 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Toshiba
    MDSL0001-09 - Geometry
    Toshiba
    MDSL0006-08 SS EQPIII - Geometry
    Toshiba
    MDSL0001-13 - Geometry
    Toshiba
    MDSL0006-07  SS - Geometry
    Toshiba
    SAS000918-365T-34441 - Geometry
    Toshiba
    MDSL0031-17 EQP841 - Geometry
    Toshiba
    MDSL0031-07-TS - Geometry
    Toshiba
    MDSL0031-03 - Parts
    Toshiba
    MDSL0011-05 EQP - Geometry
    Toshiba
    MDSL0006-03 - Geometry
    Toshiba
    MDSL0041-01 - Parts
    Toshiba
    MDSL0001-07 - Geometry
    Toshiba
    MDSL0011-01 - Geometry
    Toshiba
    MDSL0001-35-TS - Part
Previews
3D
Dimension
2D
Download CAD models