Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0001-40UZ - Part
Bill of material
MDSL0001-40UZ
MN
Model Number
MDSL0001-40UZ
MP
Mounting Positions
LO
Conduit Hole Position
A
710 mm
AA
100 mm
AB
784.608 mm
AC
597.35 mm
AE
368 mm
AF
235 mm
B
1070.3 mm
BA
254.1106 mm
C
1968.98 mm
D
368 mm
G
40 mm
J
160 mm
K
235.15 mm
H
28.6 mm
E
292.1 mm
ES
269.9 mm
F2
2F
914.4 mm
NW
N-W
295.28 mm
M
491 mm
O
771 mm
P
816.60 mm
R
115.557 mm
S
31.826 mm
T
87 mm
U
133.35 mm
V
288.925 mm
XL
595.5177 mm
XN
360.4767 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models