Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0006-05 - Geometry
Bill of material
MDSL0006-05
MN
Model Number
MDSL0006-05
MP
Mounting Positions
LO
Conduit Hole Position
A
333 mm
AA
50.8 mm
AB
309.9158 mm
AC
248.5 mm
AE
177.8 mm
AF
70 mm
B
339 mm
BA
120.65 mm
C
706.875 mm
D
177.8 mm
G
17.5 mm
J
60 mm
H
14.2875 mm
E
139.7 mm
ES
82.55 mm
F2
2F
279.4 mm
NW
N-W
117.475 mm
M
266.7 mm
O
352.8 mm
P
363.0065 mm
R
40.5625 mm
S
12.75 mm
T
60 mm
U
47.625 mm
V
111.125 mm
XL
176.051 mm
XN
155 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models