Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0006-08 - Geometry
Bill of material
MDSL0006-08
MN
Model Number
MDSL0006-08
MP
Mounting Positions
LO
Conduit Hole Position
A
486 mm
AA
91 mm
AB
405.3883 mm
AC
336 mm
AE
253.9 mm
AF
140 mm
B
449 mm
BA
168.275 mm
C
1057.05 mm
D
253.9 mm
G
40 mm
J
100 mm
K
150 mm
L
35 mm
H
20.54 mm
E
203.2 mm
ES
142.875 mm
F2
2F
349.25 mm
NW
N-W
184.15 mm
M
384.25 mm
O
495.9 mm
P
520.0 mm
R
62.23 mm
S
19.1 mm
T
71.00 mm
U
73.025 mm
V
177.8 mm
XL
244.4588 mm
XN
178 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models