Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0009-03 - Parts
Bill of material
MDSL0009-03
MN
Model Number
MDSL0009-03
MP
Mounting Positions
LO
Conduit Hole Position
A
262.6 mm
AA
35 mm
AC
223.5 mm
AE
133.35 mm
AF
70 mm
B
220 mm
BA
88.9 mm
C
738.817 mm
D
133.35 mm
G
24.35 mm
J
55.8 mm
H
11.1125 mm
E
108 mm
ES
60.4 mm
F2
2F
177.8 mm
NW
N-W
85.725 mm
O
288.2 mm
T
51 mm
P
297.66 mm
R
30.5 mm
S
7.988 mm
U
34.925 mm
V
79.375 mm
XN
155 mm
XL
176.0515 mm