Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0011-02 EQPIII - Geometry
Bill of material
MDSL0011-02EQPIII
MN
Model Number
MDSL0011-02EQPIII
MP
Mounting Positions
LO
Conduit Hole Position
AA
28.2 mm
AB
190.63 mm
AC
155 mm
AF
58 mm
C
392.55 mm
ES
45.5 mm
NW
N-W
69.85 mm
M
142.9 mm
P
242.9 mm
R
25 mm
S
6.387 mm
T
41.5 mm
U
28.575 mm
V
63.5 mm
XL
134.2296 mm
XN
115 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models