Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0011-06TS - Geometry
Bill of material
MDSL0011-06TS
MN
Model Number
MDSL0011-06TS
MP
Mounting Positions
LO
Conduit Hole Position
AA
62.8 mm
AB
350.3883 mm
AC
281 mm
AF
140 mm
C
754.5 mm
ES
50.8 mm
NW
N-W
95.25 mm
M
292.1 mm
P
390 mm
R
40.411 mm
S
12.75 mm
T
60 mm
U
47.625 mm
V
88.9 mm
XL
244.4588 mm
XN
178 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models