Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0019-02 - Parts
Bill of material
MDSL0019-02
MN
Model Number
MDSL0019-02
MP
Mounting Positions
LO
Conduit Hole Position
AA
28.2 mm
AC
155 mm
AF
58 mm
C
532.23 mm
ES
45.5 mm
NW
N-W
69.85 mm
P
254.56 mm
R
25 mm
S
6.387 mm
U
28.575 mm
V
63.5 mm
XN
115 mm
XL
134.2296 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models