Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Toshiba
Description
MDSL0031-07-TS - Geometry
Bill of material
MDSL0031-07TS
MN
Model Number
MP
Mounting Positions
LO
Conduit Hole Position
A
416 mm
AA
3 Inch
AB
383.9282 mm
AC
301 mm
AE
228.5 mm
AF
130 mm
B
391 mm
BA
149.225 mm
C
795.55 mm
D
228.50 mm
G
19 mm
J
85 mm
K
120 mm
H
17.4625 mm
E
177.8 mm
ES
50.8 mm
F2
2F
311.15 mm
NW
N-W
95.25 mm
M
299.5 mm
O
460 mm
P
458 mm
R
40.411 mm
S
12.75 mm
T
71 mm
U
47.625 mm
V
88.9 mm
XL
230.3102 mm
XN
196 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models