Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0031-17 EQP840 - Geometry
Bill of material
MDSL0031-17840
MN
Model Number
MDSL0031-17840
MP
Mounting Positions
LO
Conduit Hole Position
A
560 mm
AA
4 Inch
AB
611.6593 mm
AC
502 mm
AE
279 mm
AF
232.5 mm
B
880 mm
BA
190.6 mm
C
1410.05 mm
D
279 mm
G
35 mm
J
115 mm
K
350 mm
H
20.64 mm
E
228.6 mm
ES
76.2 mm
NW
N-W
120.65 mm
M
529.5 mm
O
633 mm
P
730.6 mm
R
51.333 mm
S
15.875 mm
U
60.325 mm
V
114.3 mm
XL
385.0948 mm
XN
260 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models