Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0041-01 - Parts
Bill of material
MDSL0041-01
MN
Model Number
MDSL0041-01
MP
Mounting Positions
LO
Conduit Hole Position
A
176 mm
AA
0.75 Inch
AB
179 mm
AC
137 mm
AE
88.9 mm
AF
54 mm
B
149 mm
BA
57.15 mm
C
336.3 mm
D
88.9 mm
G
9 mm
J
40 mm
H
8.73125 mm
E
69.85 mm
ES
36 mm
F
63.5 mm
F2
2F
127 mm
NW
N-W
57.15 mm
M
115.5 mm
O
194.9 mm
P
212 mm
R
19.5 mm
S
4.812 mm
U
22.225 mm
V
50.8 mm
XL
107 mm
XN
107 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models