Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0041-04 - Parts
Bill of material
MDSL0041-04
MN
Model Number
MDSL0041-04
MP
Mounting Positions
LO
Conduit Hole Position
A
311.8 mm
AA
1 1/4 Inch
AB
312 mm
AC
243 mm
AE
158.65 mm
AF
83 mm
B
298 mm
BA
107.95 mm
C
635.55 mm
D
158.65 mm
G
19 mm
J
58 mm
H
14.2875 mm
E
127 mm
ES
74 mm
F2
2F
254 mm
NW
N-W
101.6 mm
M
229 mm
O
341.15 mm
P
345 mm
R
35.9 mm
S
9.575 mm
T
51 mm
U
41.275 mm
V
95.25 mm
XL
169 mm
XN
169 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models