Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0041-05TS - Geometry
Bill of material
MDSL0041-05TS
MN
Model Number
MDSL0041-05TS
MP
Mounting Positions
LO
Conduit Hole Position
A
333 mm
AA
1.5 mm
AB
374.4904 mm
AC
287 mm
AE
177.7 mm
AF
120 mm
B
339 mm
BA
120.65 mm
C
676.95 mm
D
177.7 mm
G
19.5 mm
J
60 mm
K
90 mm
H
14.2875 mm
E
139.7 mm
ES
48 mm
F2
2F
279.4 mm
NW
N-W
82.55 mm
M
257.05 mm
O
375.2 mm
P
377 mm
R
35.95 mm
T
60 mm
S
9.58 mm
U
41.275 mm
V
76.2 mm
XL
261.7192 mm
XN
222 mm