Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0041-07 - Geometry
Bill of material
MDSL0041-07
MN
Model Number
MDSL0041-07
MP
Mounting Positions
LO
Conduit Hole Position
A
416 mm
AA
3 Inch
AB
436.7870 mm
AC
349.8784 mm
AE
350.1287 mm
AF
120 mm
B
391 mm
BA
149.225 mm
C
849.525 mm
D
228.50 mm
G
22 mm
J
80 mm
K
120 mm
H
17.4625 mm
E
177.8 mm
ES
107.95 mm
F2
2F
311.15 mm
NW
N-W
149.225 mm
M
300.5 mm
O
466.5 mm
P
458 mm
R
51.333 mm
S
15.925 mm
T
71 mm
U
60.325 mm
V
142.875 mm
XL
261.7912 mm
XN
212 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models