Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0041-07-TS - Geometry
Bill of material
MDSL0041-07TS
MN
Model Number
MDSL0041-07TS
MP
Mounting Positions
LO
Conduit Hole Position
A
416 mm
AA
3 Inch
AB
436.787 mm
AC
349.8784 mm
AE
350.1287 mm
AF
120 mm
B
391 mm
BA
149.225 mm
C
795.55 mm
D
228.50 mm
G
22 mm
J
80 mm
K
120 mm
H
17.4625 mm
E
177.8 mm
ES
50.8 mm
F2
2F
311.15 mm
NW
N-W
95.25 mm
M
300.5 mm
O
466.5 mm
P
458 mm
R
40.411 mm
S
12.75 mm
T
71 mm
U
47.625 mm
V
88.9 mm
XL
261.7912 mm
XN
212 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models