Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0041-12 - Geometry
Bill of material
MDSL0041-12
MN
Model Number
MDSL0041-12
MP
Mounting Positions
LO
Conduit Hole Position
A
560 mm
AA
3 Inch
AB
568.7386 mm
AC
425 mm
AE
279.2 mm
AF
200 mm
B
580 mm
BA
190.5 mm
C
1253.65 mm
D
279.2 mm
G
30 mm
J
110.0 mm
K
120 mm
L
50 mm
H
20.54 mm
E
228.6 mm
ES
175 mm
F2
2F
508.0 mm
NW
N-W
120.65 mm
M
441.5 mm
O
569.2 mm
P
567.6826 mm
R
51.333 mm
S
15.925 mm
T
90 mm
U
85.725 mm
V
114.3 mm
XL
385.8646 mm
XN
310 mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型