Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0051-05a - Geometry
Bill of material
MDSL0051-05A
MN
Model Number
MDSL0051-05A
MP
Mounting Positions
LO
Conduit Hole Position
A
324 mm
AA
50.8 mm
AB
314.9158 mm
AC
253.5 mm
AE
242.7 mm
AF
70 mm
B
286 mm
BA
120.65 mm
C
595.275 mm
D
177.7 mm
G
14.8 mm
J
80 mm
H
14.2875 mm
E
139.7 mm
ES
82.55 mm
F2
2F
241.3 mm
NW
N-W
117.475 mm
M
237.5 mm
O
367.7 mm
P
377.5 mm
R
40.411 mm
S
12.7 mm
T
60 mm
U
47.625 mm
V
111.125 mm
XL
176.0515 mm
XN
155 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models