Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0051-06A - Geometry
Bill of material
MDSL0051-06
MN
Model Number
MDSL0051-06
MP
Mounting Positions
LO
Conduit Hole Position
A
378 mm
AA
62.8 mm
AB
355.3555 mm
AC
291 mm
AE
278 mm
AF
140 mm
B
322 mm
BA
133.35 mm
C
661.55 mm
D
203 mm
G
23.2 mm
J
80 mm
H
17.4625 mm
E
158.75 mm
ES
98.425 mm
F2
2F
266.7 mm
NW
N-W
133.35 mm
M
262.5 mm
O
420 mm
P
424 mm
R
46.863 mm
S
12.7 mm
T
41.5 mm
U
53.975 mm
V
127 mm
XL
244.5 mm
XN
178 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models