Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0051-06B - Geometry
Bill of material
MDSL0051-06B
MN
Model Number
MDSL0051-06B
MP
Mounting Positions
LO
Conduit Hole Position
A
378 mm
AA
62.8 mm
AB
356.3555 mm
AC
292 mm
AE
278 mm
AF
140 mm
B
360 mm
BA
133.35 mm
C
699.6 mm
D
203 mm
G
23.3 mm
J
80 mm
H
17.4625 mm
E
158.75 mm
ES
98.4 mm
F2
2F
304.8 mm
NW
N-W
133.35 mm
M
281.5 mm
O
420 mm
P
424 mm
R
46.863 mm
S
12.7 mm
T
60 mm
U
53.975 mm
V
127.0 mm
XL
244.4588 mm
XN
178 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models