Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0051-08A-TS - Geometry
Bill of material
MDSL0051-08A-TS
MN
Model Number
MDSL0051-08A-TS
MP
Mounting Positions
LO
Conduit Hole Position
A
500 mm
AA
91 mm
AB
513.0193 mm
AC
383 mm
AE
328.9 mm
AF
220 mm
B
380 mm
BA
168.325 mm
C
750.425 mm
D
253.9 mm
G
26 mm
J
100 mm
K
105 mm
H
20.6375 mm
E
203.2 mm
ES
69.85 mm
F2
2F
311.15 mm
NW
N-W
107.95 mm
M
318.575 mm
O
513.9 mm
P
514 mm
R
46.863 mm
S
12.7 mm
T
71 mm
U
53.975 mm
V
101.6 mm
XL
398.5311 mm
XN
290 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Toshiba
    MDSLV0246-07-2P - Geometry
    Toshiba
    MDSL0051-10C-TS-EQPIII - 447TS ODP Geometry
    Toshiba
    MDSL0001-07-TS - Geometry
    Toshiba
    MDSL0001-06TS - Geometry
    Toshiba
    MDSL0001-03 - Geometry
    Toshiba
    TDL04 - Geometry
    Toshiba
    TDL03 - Geometry
    Toshiba
    MDSLV0285-02-46P - Geometry
    Toshiba
    MDSLV045-02-46P - Geometry
    Toshiba
    MDSL0151-04-360LP-PREM - Geometry
    Toshiba
    MDSL0151-04-250HP-HEFF - Geometry
    Toshiba
    MDSL0151-02-180LP-PREM - Geometry
    Toshiba
    MDSL0051-11B-USS-EQPIII - 507USS ODP Geometry
    Toshiba
    MDSL0051-07B - Geometry
Previews
3D
Dimension
2D
Download CAD models