Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0051-08B-EQPIII - Geometry
Bill of material
MDSL0051-08B-EQPIII
MN
Model Number
MDSL0051-08B-EQPIII
MP
Mounting Positions
LO
Conduit Hole Position
A
514 mm
AA
91 mm
AB
513.0193 mm
AC
383 mm
AE
328.8 mm
AF
220 mm
B
420 mm
BA
168.275 mm
C
864.55 mm
D
253.8 mm
G
29 mm
J
100 mm
K
105 mm
H
20.6375 mm
E
203.2 mm
ES
142.9 mm
F2
2F
349.25 mm
NW
N-W
184.15 mm
M
337.5 mm
O
513.8 mm
P
514 mm
R
62.23 mm
S
19.05 mm
T
71 mm
U
73.025 mm
V
177.8 mm
XL
398.5311 mm
XN
290 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models