Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0051-10C-EQPIII - 447T ODP Geometry
Bill of material
MDSL0051-10C-EQPIII
MN
Model Number
MDSL0051-10C-EQPIII
MP
Mounting Positions
LO
Conduit Hole Position
A
560 mm
AA
91 mm
AB
547.5192 mm
AC
417.5 mm
AE
359 mm
AF
220 mm
B
490 mm
BA
190.5 mm
C
1008.45 mm
D
279 mm
E
228.6 mm
ES
175.5 mm
F2
2F
419.1 mm
G
28 mm
H
20.6375 mm
J
110 mm
K
120 mm
M
394.5 mm
NW
N-W
215.9 mm
O
569 mm
P
560 mm
R
73.025 mm
S
22.225 mm
T
90 mm
U
85.725 mm
V
209.55 mm
XL
398.5311 mm
XN
290 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models