Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0051-12A-UZ - 505UZ ODP Geometry
Bill of material
MDSL0051-12A-UZ
MN
Model Number
MDSL0051-12A-UZ
MP
Mounting Positions
LO
Conduit Hole Position
A
631 mm
AA
118 mm
AB
603.0193 mm
AC
473 mm
AE
397.15 mm
AF
220 mm
B
530 mm
BA
215.9 mm
C
1177.3 mm
D
317.15 mm
G
34.5 mm
J
140 mm
K
120 mm
H
23.8125 mm
E
254 mm
ES
254 mm
F2
2F
457.2 mm
NW
N-W
295.3 mm
M
439.5 mm
O
649.65 mm
P
631 mm
R
84.049 mm
S
25.476 mm
T
110 mm
U
98.425 mm
V
288.925 mm
XL
398.5311 mm
XN
290 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models