Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0051-12C-UZ-EQPIII - 509UZ ODP Geometry
Bill of material
MDSL0051-12C-UZ-EQPIII
MN
Model Number
MDSL0051-12C-UZ-EQPIII
MP
Mounting Positions
LO
Conduit Hole Position
A
638 mm
AA
91 mm
AB
579.0192 mm
AC
449 mm
AE
397 mm
AF
220 mm
B
782 mm
BA
215.9 mm
C
1430.775 mm
D
317 mm
E
254 mm
ES
254 mm
F2
2F
711.2 mm
G
35 mm
H
28.6 mm
J
141.5 mm
K
120 mm
M
566 mm
NW
N-W
295.3 mm
O
649.5 mm
P
638 mm
R
115.3665 mm
S
31.75 mm
T
110 mm
U
133.35 mm
V
288.925 mm
XL
398.5311 mm
XN
290 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models