Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0055-08 405T - Glen Cline Motors
Bill of material
MDSL0055-08-405T
MN
Model Number
MDSL0055-08-405T
MP
Mounting Positions
LO
Conduit Hole Position
A
514 mm
AA
3.00 Inch
AB
513.0193 mm
AC
383 mm
AE
328.8 mm
AF
220 mm
AH
101.65 mm
AJ
279.4 mm
AK
317.45 mm
B
420 mm
BA
168.75 mm
BB
6.35 mm
BC
6.35 mm
BD
393 mm
BF
15.875 mm
BV
349.2 mm
C
788.35 mm
D
253.8 mm
E
203.2 mm
ES
ES Min.
69.85 mm
F2
2F
349.25 mm
G
29 mm
H
20.6275 mm
J
100 mm
K
105 mm
NW
N-W
107.95 mm
O
513.8 mm
P
514 mm
R
46.863 mm
S
12.7 mm
T
71 mm
U
53.975 mm
V
101.6 mm
XL
398.5311 mm
XN
290 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models