Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0055-09 447TSC - Glen Cline Motors
Bill of material
MDSL0055-09-447TSC
MN
Model Number
MDSL0055-09-447TSC
MP
Mounting Positions
LO
Conduit Hole Position
A
560 mm
AA
3.00 Inch
AB
540.0193 mm
AC
410 mm
AE
359 mm
AF
220 mm
AH
114.5 mm
B
580 mm
BA
190.5 mm
BB
6.35 mm
BC
6.35 mm
BD
510 mm
BF
5/8" - 11 UNC Inch
BV
451 mm
C
1002.15 mm
D
279 mm
E
228.6 mm
ES
ES Min.
76.2 mm
F
254 mm
G
29.4 mm
H
20.6375 mm
J
110 mm
K
120 mm
NW
N-W
120.65 mm
O
569 mm
P
560 mm
T
90 mm
V
114.3 mm
U
60.325 mm
R
51.333 mm
S
15.925 mm
XL
398.5314 mm
XN
290 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models