Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0063-04 - Geometry
Bill of material
MDSL0063-04
MN
Model Number
MDSL0063-04
MP
Mounting Positions
A
220 mm
AA
0.75 Inch
AB
168.28 mm
AC
143.28 mm
AF
65 mm
AE
114.3 mm
AH
66.546 mm
AJ
184.15 mm
AK
215.9 mm
B
168 mm
BA
88.9 mm
BB
6.985 mm
BC
6.096 mm
BD
215.9 mm
BFTAP
BF TAP
1/2-13UNC Inch
BV
82.25 mm
C
383.296 mm
D
114.3 mm
E
95.25 mm
ES
45.5 mm
F2
2F
139.7 mm
G
3.0378 mm
H
11.176 mm
J
36.1385 mm
NW
N-W
69.596 mm
O
222.25 mm
P
215.9 mm
R
25 mm
S
6.35 mm
U
28.575 mm
V
63.5 mm
XL
130 mm
XN
90 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Toshiba
    MDSL0006-02 - Geometry
    Toshiba
    MDSL0006-04 EQPIII - Parts
    Toshiba
    MDSL0006-07  SS - Geometry
    TOYO
    ECH14-400W - Clean Room Ball Screw Actuator
    Toshiba
    SAS003900 - Geometry
    Toshiba
    SAS003550-447 - Geometry
    Toshiba
    SAS000906-326T-25928 - Geometry
    Toshiba
    MDSL0064-02 - Geometry
    Toshiba
    MDSL0051-06B TS - Geometry
    Toshiba
    MDSL0051-05a-ts-EQPIII - Geometry
    Toshiba
    MDSL0051-05a-ts - Geometry
    Toshiba
    MDSL0051-04 - Geometry
    Toshiba
    MDSL0051-02 EQPIII - Geometry
    Toshiba
    MDSL0006-01 - Geometry
Previews
3D
Dimension
2D
Download CAD models