Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0064-01 - Geometry
Bill of material
MDSL0064-01
MN
Model Number
MDSL0064-01
MP
Mounting Positions
AA
0.75 Inch
AB
137.28 mm
AC
117.28 mm
AF
55 mm
AH
52.317 mm
AJ
76 mm
AK
114.3 mm
BB
4.5 mm
BC
4.819 mm
BD
164.58 mm
BF
9.525 mm
BV
211.5 mm
C
330.317 mm
ES
36 mm
NW
N-W
47.498 mm
P
164.58 mm
R
13.13 mm
S
4.7625 mm
U
15.875 mm
V
41.275 mm
XL
110 mm
XN
78 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bimba Products
    TA Series : NFPA Aluminum Cylinders
    Toshiba
    MDSL0001-33 - Part
    Toshiba
    MDSL0006-08 SS EQPIII - Geometry
    Toshiba
    MDSL0141-01 - Geometry
    Toshiba
    MDSL0031-40US - Geometry
    Toshiba
    MDSL0006-04 - Parts
    Toshiba
    MDSL0006-01 EQPIII - Geometry
    Toshiba
    MDSL0006-01 - Geometry
    Toshiba
    MDSL0041-05TS - Geometry
    Toshiba
    MDSL0001-28UZ - Part
    Toshiba
    MDSL0031-16TS - Geometry
    Toshiba
    MDSL0031-07-TS - Geometry
    Toshiba
    SAS003550-447-TS - Geometry
    Toshiba
    SAS000917-184T-31917 - Geometry
Previews
3D
Dimension
2D
Download CAD models