Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0064-02 - Geometry
Bill of material
MDSL0064-02
MN
Model Number
MDSL0064-02
MP
Mounting Positions
AA
0.75 Inch
AB
137.28 mm
AC
117.28 mm
AF
55 mm
AH
53.845 mm
AJ
76 mm
AK
114.3 mm
BB
4.5 mm
BC
14.64 mm
BD
164.58 mm
BF
9.525 mm
BV
211.5 mm
C
331.845 mm
ES
36 mm
NW
N-W
68.485 mm
P
164.58 mm
R
19.5 mm
S
4.7935 mm
U
22.225 mm
V
50.8 mm
XL
110 mm
XN
78 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models