Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0126-02 - 182T/184T ODP EQPIII Purchased Motor Geometry
Bill of material
MDSL0126-02
MN
Model Number
MDSL0126-02
MP
Mounting Positions
LO
Conduit Hole Position
A
220 mm
AA
19.05 mm
AB
190.6288 mm
AC
154.94 mm
AE
114.3 mm
AF
60.96 mm
B
168 mm
BA
69.85 mm
C
345.44 mm
D
114.3 mm
E
95.25 mm
ES
45.5 mm
F2
2F
139.7 mm
FF
114.3 mm
G
13 mm
H
11.1125 mm
I
17.78 mm
J
40 mm
M
135.89 mm
NW
N-W
69.85 mm
O
234.3 mm
P
218.8042 mm
R
25 mm
S
6.387 mm
T
35.56 mm
U
28.575 mm
V
63.5 mm
XL
134.2295 mm
XN
114.3 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models