Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0141-03 - Geometry
Bill of material
MDSL0141-03
MN
Model Number
MDSL0141-03
MP
Mounting Positions
LO
Conduit Hole Position
A
256.8 mm
AA
35 mm
AB
284.9158 mm
AC
223.5 mm
AE
133.35 mm
AF
70 mm
AH
86.125 mm
AJ
92.1 mm
AK
165 mm
B
220 mm
BA
88.9 mm
BB
7.3 mm
BC
0.4 mm
BV
177.4 mm
BD
239 mm
C
500.775 mm
D
133.35 mm
E
108 mm
ES
60.325 mm
H
11.1125 mm
NW
N-W
85.725 mm
O
288.2 mm
P
144 mm
R
35.5 mm
S
7.9248 mm
T
51 mm
U
34.925 mm
V
79.375 mm
XL
176.0515 mm
XN
155 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models